IESNA:LM-63-2002 
[TEST]P981032
[MORE]TEST IS SCALED FROM ( FO44195.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-23L-WD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, WIDE FLOOD OPTIC
[MORE]2300 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2340
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
2360.1 2377.5 2419.9 2451 2462.3 2467.8 2472.2 2480.1 2501.8 2539.1
2581.7 2612.3 2618.9 2612.3 2610.8 2612.2 2601.2 2571.1 2531 2505.7
2469.6 2416.3 2349.4 2267.4 2183.4 2099.1 1998.7 1874.4 1727.3 1543
1344.8 1149.8 974.9 821.8 679.1 538.9 419.2 330.1 266.2 214.2
167.3 131.7 104.3 79.6 55.9 39.4 31.8 28.7 26.4 24.5
22.7 20.9 19.2 17.8 16.6 16.3 16.2 15.7 14.8 13.5
10.9 8.8 8.1 8 7.5 6.9 6.7 6.5 6.1 5.3
4.5 3.9 3.8 3.6 3.6 3.5 3.5 3.5 3.4 3.3
3.1 3 2.8 2.5 2.1 1.7 1 0.3 0.1 0.1
0
